IESNA:LM-63-2002
[TEST]P1647618
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2D-735-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 108W 70CRI 3500K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (32) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.90A 108.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14017.6
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 108.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2262.6 2117.3 2021.4 1947.3 1840.5 1794.1 1866.2 2011.5 2215.2 2453.4 2729.2 3023.7 3325.2 3660.3 3974.7 
4355.2 4627.1 4849.5 5020.5 5090.7 5067.9 4872.2 4295.9 3976.6 3794.8 3553.6 3064.3 2225.1 1466.9 915.3 607.9 
365.7 167.1 98.8 39.5 0.0 0.0 
2262.6 2105.5 2015.5 1939.4 1834.6 1794.1 1871.2 2016.5 2221.1 2457.4 2741.0 3038.6 3336.1 3651.4 3987.5 
4351.3 4654.7 4875.2 5055.1 5128.2 5118.3 4927.6 4388.8 4045.8 3875.8 3635.6 3140.4 2297.2 1516.3 949.9 631.6 
385.5 189.8 108.7 46.5 0.0 0.0 
2262.6 2119.3 2019.5 1954.2 1862.3 1805.9 1861.3 1990.8 2164.8 2386.2 2655.0 2939.7 3237.3 3556.5 3886.7 
4230.7 4576.6 4883.1 5166.8 5354.6 5424.8 5417.8 5179.6 4713.1 4454.1 4211.9 3725.6 2853.7 1834.6 1145.6 
762.1 485.3 267.9 177.9 75.1 0.0 0.0 
2262.6 2126.2 2040.2 1980.9 1897.9 1839.6 1859.3 1950.3 2102.5 2287.3 2511.7 2781.6 3056.4 3348.0 3656.4 
3981.6 4344.4 4734.8 5123.3 5458.4 5716.4 5880.4 5923.9 5875.5 5743.0 5488.0 5085.7 4320.6 2806.3 1673.5 
975.6 619.8 353.9 175.9 66.2 0.0 0.0 
2262.6 2144.0 2059.0 2004.6 1949.3 1895.9 1882.1 1927.5 2024.4 2167.7 2349.6 2558.2 2782.6 3041.5 3326.2 
3611.9 3946.0 4328.5 4759.5 5217.2 5600.7 5914.1 6159.2 6359.9 6552.6 6730.5 6817.5 6504.2 5289.3 3125.6 
1446.1 640.5 341.0 145.3 53.4 1.0 0.0 
2262.6 2169.7 2091.6 2041.2 2009.6 1976.0 1958.2 1975.0 2023.4 2113.4 2236.9 2373.3 2527.5 2712.4 2940.7 
3159.2 3428.0 3760.2 4143.7 4602.3 5068.9 5509.8 5924.9 6320.3 6800.7 7366.1 7988.9 8491.0 8274.5 6549.6 
3544.7 1384.9 482.4 234.3 76.1 2.0 0.0 
2262.6 2192.4 2126.2 2086.7 2069.9 2066.9 2070.9 2085.7 2114.4 2163.8 2245.8 2351.6 2440.5 2523.6 2648.1 
2823.1 3027.7 3282.7 3627.7 4056.7 4569.7 5099.5 5673.9 6247.2 6847.2 7601.4 8458.4 9341.1 9710.8 8761.9 
6660.4 3887.7 1371.0 493.2 185.8 16.8 0.0 
2262.6 2193.4 2129.2 2090.6 2074.8 2074.8 2082.7 2098.5 2126.2 2175.6 2259.7 2363.4 2447.5 2521.6 2640.2 
2809.2 2997.1 3252.1 3596.1 4010.2 4537.1 5080.8 5642.2 6250.1 6847.2 7598.4 8449.5 9345.1 9722.7 8794.5 
6765.1 4158.5 1434.3 506.1 194.7 17.8 0.0 
2262.6 2205.3 2162.8 2138.1 2137.1 2152.9 2182.6 2214.2 2254.7 2307.1 2401.0 2500.8 2544.3 2592.8 2695.6 
2829.0 3002.0 3255.1 3598.1 4017.2 4510.4 5074.8 5672.9 6284.7 6909.4 7623.1 8400.1 9049.5 9149.3 8231.0 
6597.1 4182.2 1692.3 430.0 186.8 25.7 0.0 
2262.6 2234.0 2219.1 2223.1 2248.8 2288.3 2328.8 2373.3 2421.8 2489.0 2578.9 2634.3 2661.0 2714.4 2801.3 
2936.8 3103.8 3399.4 3758.2 4194.1 4767.4 5376.3 6028.7 6737.5 7501.5 8321.0 9050.5 9510.1 9223.5 8105.5 
6353.9 3317.3 1053.7 385.5 168.0 46.5 0.0 
2262.6 2261.6 2274.5 2308.1 2367.4 2443.5 2518.6 2599.7 2685.7 2778.6 2888.3 2946.6 3006.0 3091.0 3210.6 
3377.6 3601.0 3875.8 4207.9 4587.5 4999.7 5460.3 5925.9 6490.3 7063.7 7624.1 7994.8 8014.6 7132.8 5860.7 
4083.4 1710.1 539.7 230.3 85.0 25.7 0.0 
2262.6 2279.4 2304.1 2350.6 2426.7 2513.7 2600.7 2688.7 2773.7 2869.5 2967.4 3006.9 3039.6 3085.0 3138.4 
3214.5 3324.2 3462.6 3640.6 3855.1 4101.2 4364.1 4654.7 5021.5 5405.0 5731.2 5867.6 5716.4 4883.1 3935.1 
2739.1 1178.3 394.4 197.7 96.9 35.6 0.0 
2262.6 2273.5 2307.1 2363.4 2443.5 2529.5 2613.5 2687.7 2750.9 2813.2 2866.6 2866.6 2841.9 2820.1 2786.5 
2756.9 2745.0 2736.1 2722.3 2700.5 2672.8 2641.2 2636.3 2695.6 2807.3 2892.3 2822.1 2492.9 1831.6 1296.9 
814.5 418.1 242.2 140.4 80.1 31.6 0.0 
2262.6 2303.1 2347.6 2401.0 2469.2 2524.6 2560.2 2575.0 2556.2 2500.8 2407.9 2249.8 2028.4 1760.5 1437.2 
1155.5 911.4 753.2 674.1 638.6 619.8 606.9 589.1 576.3 587.2 596.1 574.3 531.8 458.7 380.6 317.3 248.1 178.9 113.7 
62.3 19.8 0.0 
2262.6 2325.9 2366.4 2400.0 2427.7 2428.7 2383.2 2278.4 2103.5 1880.1 1618.1 1314.7 1040.9 874.8 795.7 760.1 
739.4 729.5 727.5 727.5 725.5 717.6 700.8 676.1 652.4 641.5 618.8 568.4 488.3 388.5 309.4 244.2 172.0 102.8 61.3 15.8 
0.0 
2262.6 2335.8 2366.4 2372.3 2350.6 2269.5 2100.5 1880.1 1624.1 1333.5 1090.3 960.8 907.4 882.7 862.0 848.1 846.1 
853.1 869.9 888.6 907.4 920.3 924.2 908.4 875.8 828.3 759.1 681.1 586.2 459.6 332.1 221.4 147.3 98.8 51.4 9.9 0.0 
2262.6 2345.7 2358.5 2328.8 2235.9 2055.0 1814.8 1548.9 1281.1 1095.2 1027.0 998.4 970.7 944.0 921.3 905.4 
904.5 927.2 945.0 937.1 937.1 938.1 912.4 860.0 810.6 767.1 713.7 645.5 565.4 476.4 363.8 252.1 176.9 111.7 48.4 6.9 
0.0 
2262.6 2336.8 2334.8 2269.5 2110.4 1874.2 1617.1 1355.2 1158.5 1103.1 1088.3 1065.6 1029.0 984.5 949.9 929.2 
887.7 830.3 824.4 806.6 769.0 771.0 776.0 785.8 792.8 785.8 771.0 747.3 710.7 647.5 505.1 387.5 272.8 161.1 67.2 4.0 
0.0 
2262.6 2333.8 2318.0 2224.1 2011.5 1760.5 1480.7 1249.4 1165.4 1160.5 1152.6 1127.9 1086.3 1033.0 978.6 867.9 
792.8 743.3 675.1 660.3 657.3 667.2 689.0 704.8 696.9 679.1 656.3 626.7 588.1 539.7 447.8 373.6 298.5 185.8 79.1 4.0 
0.0 
2262.6 2333.8 2312.0 2182.6 1952.2 1677.4 1408.6 1224.7 1202.0 1213.8 1212.9 1191.1 1148.6 1089.3 952.9 832.3 
744.3 643.5 606.9 590.1 586.2 590.1 596.1 589.1 555.5 536.7 520.9 499.2 464.6 425.0 366.7 307.4 241.2 167.1 75.1 3.0 
0.0 
2262.6 2314.0 2286.3 2164.8 1904.8 1634.0 1368.1 1217.8 1217.8 1237.6 1243.5 1226.7 1192.1 1118.0 951.9 817.5 
692.9 620.8 597.0 601.0 642.5 652.4 591.1 590.1 539.7 532.8 506.1 481.4 451.7 388.5 328.2 262.9 194.7 134.4 55.4 3.0 
0.0 
2262.6 2304.1 2279.4 2153.9 1904.8 1634.0 1368.1 1216.8 1219.8 1240.5 1246.5 1233.6 1200.0 1115.0 954.9 811.5 
691.9 618.8 597.0 607.9 665.2 671.2 592.1 597.0 541.7 541.7 507.1 477.4 442.8 375.6 316.3 256.0 182.9 113.7 52.4 3.0 
0.0 
